IESNA:LM-63-2002
[TEST]P1500435
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C65D010 EU4659050 4LBMH
[LUMINAIRE]4 INCH 6500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 5000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5199
TILT=NONE
103 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
5155.1 5123.7 5060.9 4943.2 4794 4613.9 4441.2 4244.9 4033 3805.7
3531 3201.3 2817 2385.2 1930.3 1506.4 1130 831.7 596.2 408.2
282.6 196.2 141.3 102 78.5 54.9 39.2 31.4 23.5 15.7
7.8 7.8 7.8 0 0 0 0
